HUBBELL CANADA
Image of HBLWT6012V Temporary Lighting Products, Fluorescent Light, Class 1 Div 1, 12V, 13W, 825 Lumen Output
Discontinued

Temporary Lighting Products, Fluorescent Light, Class 1 Div 1, 12V, 13W, 825 Lumen Output

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLWT6012V

Temporary Lighting Products, Fluorescent Light, Class 1 Div 1, 12V, 13W, 825 Lumen Output

  • Equal to a 75-watt light bulb, the STUBBY II fluorescent light is watertight (not submersible), compact and durable
  • A reflector inside the outer tube directs maximum light to the work surface
  • The on-off switch located under the handle end cap is protected from dirt and moisture

General

Catalog Number

HBLWT6012V

EU RoHS Indicator

Contact Manufacturer

Specifications

  • Length - 11
  • Light Type - Fluorescent
  • Plug Type - NEMA 5-15P
  • Width - 1.75

Type

Hazardous Location Lights

UPC

783585467337

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA
  • ETL
  • UL