HUBBELL CANADA
Temporary Power Products, Spider II Portable Power, Work Light Accessory, Hook, For Low Voltage Worklight, Yellow
Image of TWH Temporary Power Products, Spider II Portable Power, Work Light Accessory, Hook, For Low Voltage Worklight, Yellow
Image of TWH Temporary Power Products, Spider II Portable Power, Work Light Accessory, Hook, For Low Voltage Worklight, Yellow
Image of TWH Temporary Power Products, Spider II Portable Power, Work Light Accessory, Hook, For Low Voltage Worklight, Yellow
Discontinued

Temporary Power Products, Spider II Portable Power, Work Light Accessory, Hook, For Low Voltage Worklight, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: TWH

Temporary Power Spider II Portable Power, Work Light Accessory, Hook, for Low Voltage Worklight

  • Spider II Portable Power
  • Work Light Accessory
  • Hook
  • For Low Voltage Worklight

General

Catalog Number

TWH

Color

Product Family

Portable work Light

Specifications

  • Battery Rating - 12 Volt
  • Operation -  Indoor and Outdoor, Dry Locations

Type

Worklights and Accessories

UPC

783585494548

Dimensions

Weight

0.45 lb

Certifications And Compliance

Industry Standard(s)

UL298 and cUL Portable Electric Hand Lamps

Logistics

Carton Quantity

6