Brand: Hubbell Wiring Device-Kellems
Catalog ID: SDSB1A
Application
Heavy Duty Portable
Catalog Number
SDSB1A
Color
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
No
Item Type
Straight Blade Singles
Material
Thermoplastic
Material - Mounting Hardware
Non-Mounted, Portable
Number Of Poles
2-Pole
Performance
Environment - Moisture Resistance - Indoor and outdoor wet and dry locations
Series
Spider II
Specifications
Type
7-20A, 125V Straight Blade Receptacles, 1-30A 125/250V Inlet and Outlet, Yellow
UPC
783585370897
Display Size
Standard Sized Product
Amperage Rating
50 A
Connectivity
Pre-Wired
Current / Amperage Rating
50 A
Current Rating
60 A
Phase
Three Phase
Voltage Rating
120/240 VAC
Voltage Rating Description
120/240 VAC
Wattage
12480
Number Of Wires
3-Wire Grounding
Industry Standard(s)
UL 1640 cUL and CSA, UL 943
Nema Rating
6) 5-20R, 1) L15-30R