Brand: Killark
Catalog ID: TWOC-0
TWO series offers non-threaded hubs for the use of EMT conduit to provide access to conductors for pulling, splicing maintenance, and for future changes or upgrades. The TWO series available in aluminum with superior corrosive protected electro-statically applied paint.
Application
To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. For use with EMT only (not threaded).
Catalog Number
TWOC-0
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
C
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
TW
Type
Conduit Body
UPC
783936069098
Gross Weight with Packaging
8.2
Hub Size
4"