HUBBELL CANADA
Image of U2HR173 U2HR173, Substation Copper Bus Support, 750 kcmil, 1-1/2" IPS

U2HR173, Substation Copper Bus Support, 750 kcmil, 1-1/2" IPS

Brand: Burndy

Catalog ID: U2HR173

Copper Bus Connectors, 750kcmil CU - 1 1/2" IPS CU.

  • High copper alloy bus support clamp for mounting a wide range of cable or tube on post or pedestal type insulators
  • Single bolt allows rotation to any angle
  • Supplied with hardware for mounting cap to insulator