HUBBELL CANADA
UCT_image
UCT_image
Discontinued

UCT26RS, FASTAP™ with LINEMAN ASSIST™ Aluminum Parallel Groove Clamp

Brand: Burndy

Catalog ID: UCT26RS

Aluminum Parallel Groove Clamp, Run: Cu & AL: 8 Sol. - 2/0, ACSR: 6 - 2/0, Tap: Cu & AL: 6 Sol. - 2/0, ACSR: 6 - 2/0

Product details

General

Catalog Number

UCT26RS

Material

Aluminum

Plated

N

Plating Type

Unplated

Trade Name

FASTAP™

UPC 14 Digit GTIN

007818106437788

Dimensions

Dimension - Height inch

2.62 in

Dimension - Height mm

66.5 mm

Dimension - Length Overall inch

1.62 in

Dimension - Pad Width inch

2.5 in

Dimension - Width inch

2.50 in

Conductor Related

Conductor - AAAC 5005 Size

6 STR - 2/0 STR

Conductor - AAAC 5005 Size Range

6 STR - 2/0 STR

Conductor - AAAC 6201 Run

6 STR - 2/0 STR

Conductor - AAAC 6201 Size

6 STR - 2/0 STR

Conductor - AAAC 6201 Size Range

6 STR - 2/0 STR

Conductor - ACSR Str Size

6 STR - 2/0 STR

Conductor - ACSR Str Size A Range

6 Str. - 2/0

Conductor - ACSR Str Size B Range

6 Str. - 2/0

Conductor - AL Str Size A

8 SOL - 2/0 STR

Conductor - AL Str Size A Range

8 Sol. 2/0

Conductor - AL Str Size B

8 SOL - 2/0 STR

Conductor - AL Str Size B Range

8 Sol. - 2/0 Str.

Conductor - Copper Solid Size

#8 - 2/0

Conductor - Copper Solid Size Range

#8 - 2/0

Conductor - Copper Str Size A Range

8 Sol. 2/0

Conductor - Copper Str Size B Range

8 Sol. - 2/0 Str.

Conductor Type

  • AAAC C 5005-Size
  • AAAC C 6201-Size
  • ACSR C Str-Size
  • AL C Str-Size A
  • AL C Str-Size B
  • CU C Solid-Size
  • CU C Str-Size A
  • CU C Str-Size B
  • CU Weld C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM