Brand: Burndy
Catalog ID: UCT26RSHN
Catalog Number
UCT26RSHN
Material
Aluminum
Plated
N
Plating Type
Unplated
Series
FASTAP™ LINEMAN ASSIST™ Series
Trade Name
FASTAP™
UPC 14 Digit GTIN
007818106437855
Dimension - Height inch
2.62 in
Dimension - Height mm
0 mm
Dimension - Length Overall inch
1.62 in
Dimension - Width inch
2.50 in
Conductor - AAAC 5005 Size
6 STR - 2/0 STR
Conductor - AAAC 5005 Size Range
6 STR - 2/0 STR
Conductor - AAAC 6201 Size
6 STR - 2/0 STR
Conductor - AAAC 6201 Size Range
6 STR - 2/0 STR
Conductor - ACSR Str Size
6 STR - 2/0 STR
Conductor - ACSR Str Size A Range
6 Str. - 2/0
Conductor - ACSR Str Size B Range
6 Str. - 2/0
Conductor - AL Str Size A
8 SOL - 2/0 STR
Conductor - AL Str Size A Range
8 Sol. 2/0
Conductor - AL Str Size B
8 SOL - 2/0 STR
Conductor - AL Str Size B Range
8 Sol. - 2/0 Str.
Conductor - Copper Solid Size
#8 - 2/0
Conductor - Copper Solid Size Range
#8 - 2/0
Conductor - Copper Str Size A Range
8 Sol. 2/0
Conductor - Copper Str Size B Range
8 Sol. - 2/0 Str.
Conductor Type
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI