HUBBELL CANADA
UGS350

UGS350ULDB, Underground Submersible Splice Reducer

OR

Brand: Burndy

Catalog ID: UGS350ULDB

In-Line Splice/Reducer For Direct Burial, 12 AWG - 350 kcmil, 5/16", Dual rated AL9CU for CU or AL.

  • EPDM rubber covered 6061-T6 aluminum connector dual rated (AL9CU) for copper or aluminum
  • UL Listed, CSA Certified for Direct Burial
  • Broad range taking capability with low installation cost