Brand: Burndy
Catalog ID: UGSKIT8
Application
For UF Direct Burial
Catalog Number
UGSKIT8
Connector Type
Splice/Heat Shrink Kit
EU RoHS Indicator
Yes
Hex Size
1/2
Material
Aluminum
Physical Attribute - Screw Type
Allen
Plated
N
Plating Type
Unplated
Sub Brand
SPLICE KIT
Temperature Rating
194
Type
UGSKIT8
UPC
781810175255
UPC 14 Digit GTIN
00781810175255
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
203 mm
Dimension - Length Overall inch
8.00 in
Rating - Minimum Voltage
600
Conductor - AL Str Size
8 AWG
Conductor - AL Str Size Range
8 AWG
Conductor - Copper Str Size
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG
Conductor - Copper Str Size Range
14 AWG-8 AWG
Conductor Size
14-8 AWG
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL486D
Standards - Industry Standards Met
UL486D
Standards - RoHS Compliance Status
CM
UL Listed
Yes