HUBBELL CANADA
Image of YSM26 YSM26, Uninsulated Parallel Splice For 104,110 - 133,650 cmils
Image of YSM26 YSM26, Uninsulated Parallel Splice For 104,110 - 133,650 cmils

YSM26, Uninsulated Parallel Splice For 104,110 - 133,650 cmils

Brand: Burndy

Catalog ID: YSM26

Copper Compression Parallel Splice, 104110-133650 Circular Mil, 0.81" Splice Length, Short Barrel, Tin Plated.

YSM26.

  • Seamless tubing
  • Beveled barrel for ease of wire entry
  • Tin plated
  • Parallel design results in only one crimp necessary
  • Uninsulated barrel provides an economical termination solution when insulation is not specified

Product details

General

Application

HYLINK Type YSM seamless parallel splice connector permits wires to be laid parallel inside the connector and spliced together with the BURNDY family of HYTOOL installation tooling

Catalog Number

YSM26

Connector Type

Parallel Splice

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYLINK

Temperature Rating

90

Trade Name

HYLINK™

Type

YSM

UPC

781810805848

UPC 14 Digit GTIN

00781810805848

Dimensions

Dimension - Length Overall inch

0.81 in

Dimension - Outside Diameter inch

0.64 in

Dimension - Strip Length inch

7/8

Conductor Related

Conductor - Copper Str Size

1/0 ;2/0 AWG

Conductor - Copper Str Size Range

1/0 -2/0 AWG

Conductor Size

104,110 - 133,650 cmils

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Pallet Quantity

57600