
Brand: AccelTex Solutions
Catalog ID: ATS-01748
ATS-DRPMNT-UNIV1 ATS-DRPMNT-UNIV1-OOOP ATS-APLBKT-UNIV1 ATS-APLBKT-COV-UNIV1 ATS-APANTARTMNT-UNIV1 ATS-APANTARTMNT-CISCO3
ATS-DRPMNT-CISCO3-DOP
AST-DRPMNT-DAP-QOP
ATS-APLBKT-COV-UNIV1-V2
ATS-APANTARTMNT-UNIV1-BLK
ATS-APANTARTMNT-UNIV1-STGXTD-OOP
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Catalog Number
ATS-01748
Compatibility
Technology
802.11ac, 802.11ax, 802.11n, 802.3af, 802.3at
UPC
662620437101
Dimensions
5.9 in x 6.4 in x 0.3 in
Height
0.3 in
Length
5.9 in
Width
6.4 in
Compatibility