HUBBELL CANADA
Image of HW-CI2 Vapor Capsule

Vapor Capsule

Brand: Wiegmann

Catalog ID: HW-CI2

Vapor Capsule

Non-toxic vapor capsule is easily installed and controls moisture and condensation on the inside of the enclosure.

  • Non-toxic vapor capsule is easily installed and controls moisture and condensation on the inside of the enclosure.

General

Accessory Type

Vapor Capsule

Catalog Number

HW-CI2

Material

Nonmetallic

Series

Accessory

Type

Accessory

UPC

786725858675

Dimensions

Weight

0.01 lb

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1