HUBBELL CANADA
Image of VPR10367-S37 Versamate Series 100A 2P 3W Polarized Connector Assembly
Image of VPR10367-S37 Versamate Series 100A 2P 3W Polarized Connector Assembly

Versamate Series 100A 2P 3W Polarized Connector Assembly

Brand: Killark

Catalog ID: VPR10367-S37

100A 2W3P Polarized Connector Assembly

VersaMate® metallic pin & sleeve plugs, receptacles, and in-line connectors are designed for heavy duty industrial use. These devices supply power to both fixed and portable electrical equipment including pumps, generators, welders, vacuums, blowers and s

Product details

General

Application

Catalog Number

VPR10367-S37

EU RoHS Indicator

Contact Manufacturer

Finish Type

Baked Powder Epoxy/Polyester Finish

Grommet Range

0.88-1.68

Material

Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel

Series

VersaMate

Style

Style II

Type

UPC

783936398655

Dimensions

Dimensions

11.65 in x 4.56 in x 4.56 in

Height

4.56 in

Length

11.65 in

Width

4.56 in

Electrical Ratings

Amperage Rating

100 A

Frequency Rating

50-400 Hz

Voltage Rating

  • 600 VAC
  • 250 VDC

Conductor Related

Number Of Wires

3