HUBBELL CANADA
Image of VR1041E5 Versamate Series 100A 4 Pole 4 Wire Receptacle - E Type Box - 1-1/2"
Image of VR1041E5 Versamate Series 100A 4 Pole 4 Wire Receptacle - E Type Box - 1-1/2"

Versamate Series 100A 4 Pole 4 Wire Receptacle - E Type Box - 1-1/2"

Brand: Killark

Catalog ID: VR1041E5

VERSA REC STYLE I 100A 4W4P ETYPE 1-1/2"

Product details

General

Back Box Type

DEAD END

Catalog Number

VR1041E5

EU RoHS Indicator

Contact Manufacturer

Finish Type

Baked Powder Epoxy/Polyester Finish

Material

Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel

Number Of Poles

4

Series

VersaMate

Style

Style I

Type

UPC

783936835051

Dimensions

Hub Size

1-1/2"

Electrical Ratings

Amperage Rating

100 A

Frequency Rating

50-400 Hz

Voltage Rating

  • 621 VAC
  • 250 VDC

Conductor Related

Number Of Wires

4