HUBBELL CANADA
Image of VJBC VJBC - Aluminum Blank Cover w/Mounting Screws
* Representative image
Image of VJBC VJBC - Aluminum Blank Cover w/Mounting Screws

VJBC - Aluminum Blank Cover w/Mounting Screws

Brand: Killark

Catalog ID: VJBC

Aluminum Blank Cover w/Mounting Screws

VJ series outlet boxes are for standard and hazardous locations. Its round shape is available in three depths, for use as splice boxes and for hanging pendant fixtures. Optional thread hub or blank covers are available.

Product details

General

Catalog Number

VJBC

Cover Type

Blank

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Blank Cover

UPC

783936770017

Certifications And Compliance

CSA File Number

LR11852

UL File Number

E30107 & E3397

Logistics

Carton Quantity

10