HUBBELL CANADA
Image of VM5P250 VM5P250 - VM5 Series, AL 250W High Wattage Pulse Start Metal Halide Lt Fix (Lamp Not Incl), Optic Thread 7-3/4", Quadri-Volt (120/208/240/277V), 60Hz

VM5P250 - VM5 Series, AL 250W High Wattage Pulse Start Metal Halide Lt Fix (Lamp Not Incl), Optic Thread 7-3/4", Quadri-Volt (120/208/240/277V), 60Hz

Brand: Killark

Catalog ID: VM5P250

VM5 Series - Aluminum 250 Watt High Wattage Pulse Start Metal Halide Light Fixture (Lamp Not Included) - Optic Thread Size 7-3/4 Inch -Quadri-Volt (120/208/240/277V) At 60Hz

The VM5 Series HID High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.

General

Catalog Number

VM5P250

Color

Tan

EU RoHS Indicator

Contact Manufacturer

Finish Type

Lamp Type

Mogul Base

Light Source

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Number of Lamps

0

Optic Type

Luminaire Only

Type

UPC

783936966953

Dimensions

Dimensions

14.06 in x 14.88 in x 14 in

Gross Weight with Packaging

30

Height

14 in

Length

14.06 in

Width

14.88 in

Electrical Ratings

Frequency Rating

60 Hz

Power Factor

0.9

Voltage Rating

Quad - 120/277/347/480 VAC

Wattage

250 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Configuration

Number of Lamps

0