HUBBELL CANADA
VXFC-100 N34 - VFC Series - Aluminum 100 Watt Incandescent Light Fixture Body - NEMA 3,4 - Class I Division 2 - 150W Max
Image of VXFC-100 N34 VXFC-100 N34 - VFC Series - Aluminum 100 Watt Incandescent Light Fixture Body - NEMA 3,4 - Class I Division 2 - 150W Max

VXFC-100 N34 - VFC Series - Aluminum 100 Watt Incandescent Light Fixture Body - NEMA 3,4 - Class I Division 2 - 150W Max

Brand: Killark

Catalog ID: VXFC-100 N34

VFC Series - Aluminum 100 Watt Incandescent Light Fixture Body - NEMA 3,4 - Class I Division 2 - 150W Max

  • Electrostatically applied epoxy/polyester finish
  • Modular design
  • Hubs are threaded for attachment to conduit
  • Set screws in pendant fixture
  • Copper-free aluminum (less than .004%)

The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.

General

Application

Catalog Number

VXFC-100 N34

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Lamp Type

Medium Base

Light Source

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Number of Lamps

0

Optic Type

Glass Globe - Clear

Series

V Series

Type

UPC

783936830490

Dimensions

Dimensions

1 in x 3 in x 3 in

Gross Weight with Packaging

0.52

Height

3 in

Hub Size

1/2"

Length

1 in

Width

3 in

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

150 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Lamps

0