HUBBELL CANADA
Image of W15S-100600 W15S-100600 Jib Crane, Floor Mounted Swing, 6' Boom 10' Column, 150 Lb Capacity
Image of W15S-100600 W15S-100600 Jib Crane, Floor Mounted Swing, 6' Boom 10' Column, 150 Lb Capacity
play

W15S-100600 Jib Crane, Floor Mounted Swing, 6' Boom 10' Column, 150 Lb Capacity

Brand: Gleason Reel

Catalog ID: W15S-100600

Collection name: ToolAssistPRO™

Jib Crane, Floor Mounted Swing, 6' Boom 10' Column, 150 Lb Capacity

Product details

ToolAssistPro-Logo

General

Catalog Number

W15S-100600

Item Type

Swing

Load Capacity

150 lbs

Mounting Method

Floor

Type

Jib Crane Kit

UPC

783246007063

Dimensions

Length - Boom

6 ft

Weight

520 lb

Media

Videos

play
Tool Assist Pro for material handling and ergonomics