Brand: Killark
Catalog ID: WH-5G
WH series weather conduit hubs provide a liquid, oil and dust tight termination of electrical conduit through the walls of sheet metal enclosures. These hubs are available in die cast zinc, aluminum and stainless steel for the use of multiple locations. Each series is optioned with a grounding provision.
Application
Conduit hubs provide a liquid tight, oil tight and dust tight termination of electrical conduit through the walls of sheet metal enclosures. The hubs fit into standard knock-out dimensions.
Catalog Number
WH-5G
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Zinc
Series
WH
Type
Weatherproof Conduit Hub With Ground Screw
UPC
783936074726
Dimensions
2.745 in x 2.745 in x 1.92 in
Gross Weight with Packaging
0.75
Height
1.92 in
Hub Size
1-1/2"
Length
2.745 in
Width
2.745 in
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
Carton Quantity
20