HUBBELL CANADA
Image of PROTRK1225BK Wire and Cable Protection, ProTRAK, Hinged Cover Version, 2.5" Wide Single Channel, 3' Length, Black
Image of PROTRK1225BK Wire and Cable Protection, ProTRAK, Hinged Cover Version, 2.5" Wide Single Channel, 3' Length, Black
Image of PROTRK1225BK Wire and Cable Protection, ProTRAK, Hinged Cover Version, 2.5" Wide Single Channel, 3' Length, Black
Image of PROTRK1225BK Wire and Cable Protection, ProTRAK, Hinged Cover Version, 2.5" Wide Single Channel, 3' Length, Black

Wire and Cable Protection, ProTRAK, Hinged Cover Version, 2.5" Wide Single Channel, 3' Length, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PROTRK1225BK

Wire and Cable Protection, ProTRAK,Hinged Cover Version, 2.5" Wide Single Channel, 3' Length, Black

ProTrak™ non-metallic single channel cable protectors are suitable for lightweight vehicle and pedestrian traffic. Available in both black and yellow. The drop over PROTRK115 series can accommodate up to 0.75 inches (19.0mm), while the PROTRK140 can handle up to 1.50 inches (38.1mm). The hinged covered PROTRK1225 series can accommodate up to 0.75 inches (19.0mm). A unique tread surface provides maximum traction. ProTrak™ cable protectors can be interlocked as a single color run or as a yellow and black run.

  • High Density Construction
  • Weather Resistant
  • High Visibility Safety Black and Yellow

Product details

General

Catalog Number

PROTRK1225BK

Color

EU RoHS Indicator

Contact Manufacturer

Series

ProTrak Floor Cable Cover

Style

Channel Dim. 2.25" x 0.75"

Type

1-Channel, Hinged Cover Trak

UPC

783585536743

Dimensions

Dimensions

3 ft x 10.81 in x 1.25 in

Height

1.25 in

Length

3 ft

Width

10.81 in

Logistics

Carton Quantity

1