Brand: Killark
Catalog ID: XLOB
Killark XCS Series Control Station Rubber Boot Dust and Weather Cap for standard XCS operators
Application
For use with XCS Series control stations.
Catalog Number
XLOB
EU RoHS Indicator
Contact Manufacturer
Type
Push Button Lockout For Standard Operator
UPC
783936911021
Dimensions
4.5 in x 1 in x 6.5 in
Gross Weight with Packaging
0.09
Height
6.5 in
Length
4.5 in
Width
1 in
Carton Quantity
25