X Series - Aluminum Conduit Body - LRT Type - Hub Size 3/4 Inch -Volume 7.0 Cubic Inches
Rated for Harsh and Hazardous locations (see specifications for ratings)
Integral bushings
Easy access covers
Killark’s X/XALB series bodies offer a great approach in size for neat compact installation. This series is copper-free aluminum, with superior corrosive protected electro-statically applied paint.