HUBBELL CANADA
Image of YA26L2TC3890 YA26L2TC3890, Compression Terminal, 2/0 AWG Cu, 2-Hole, 3/4" Stud, 1" Spacing, Standard Barrel, 90 Degree

YA26L2TC3890, Compression Terminal, 2/0 AWG Cu, 2-Hole, 3/4" Stud, 1" Spacing, Standard Barrel, 90 Degree

Brand: Burndy

Catalog ID: YA26L2TC3890

2/0 AWG CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 13 Die Index, 90 Degree.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation