

Brand: Burndy
Catalog ID: YA27L2NT516
Application
Wire Termination
Catalog Number
YA27L2NT516
Color Code
Orange
Connector Type
STANDARD BARREL
Die Index
14
Feature - Barrel Style
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
UPC
781810498064
UPC 14 Digit GTIN
00781810498064
Dimension - B Length fraction
1 in
Dimension - B Length inch
1.00 in
Dimension - Bolt Hole Size inch
0.33 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - D inch
1.73 in
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
83 mm
Dimension - Length Overall inch
3.26 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.62 in
Dimension - Pad Width inch
0.60 in
Dimension - Strip Length inch
1-1/16
Dimension - Stud Size fraction
5/16
Dimension - Stud Size inch
5/16
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Solid Size
3/0 AWG
Conductor - Copper Str Size
3/0 AWG
Conductor - Copper Str Size Range
3/0 AWG
Conductor - Material
COPPER
Conductor Size
3/0 AWG
Conductor Type
CODE
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
STANDARD BARREL
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Carton Quantity
10