HUBBELL CANADA
Image of YAEBAF26NTNOEM YAEBAF26NTNOEM, Cu T-Type Battery Post Connector Terminal, 2/0 AWG, Negative

YAEBAF26NTNOEM, Cu T-Type Battery Post Connector Terminal, 2/0 AWG, Negative

Brand: Burndy

Catalog ID: YAEBAF26NTNOEM

Cu T-Type Battery Post Connector Terminal, 2/0 AWG, Black, 13 Index, 1-9/32 IN Strip Length, Polarity N.

  • Barrel is color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Supplied standard with stainless steel hardware installed
  • Clamp color coded by polarity - Red is Postive, Black is Negative
  • Not UL Listed but tested and met UL486A-486B pullout requirements