HUBBELL CANADA
Image of YAEV25H2 YAEV25H2, Nylon Ring Terminal For 1/0 AWG
Discontinued

YAEV25H2, Nylon Ring Terminal For 1/0 AWG

Brand: Burndy

Catalog ID: YAEV25H2

Ring Tongue Terminal, Straight, 600 V, 0.83 in W, 2.82 in L, Nylon insulation, Tin Plated, 1/0 AWG, AN 1/0, 5/16 in stud size

General

Catalog Number

YAEV25H2

Color Code

Blue

Die Index

439

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Insulation

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Trade Name

INSULUG™

UPC

781810113769

UPC 14 Digit GTIN

00781810113769

Dimensions

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - D inch

0.44 in

Dimension - N inch

0.42 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

11/16 in

Dimension - Stud Size inch

5/16

Dimension - Z (inch)

0.43 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 1/0

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

1