HUBBELL CANADA
Image of YAV1CTC516FXB YAV1CTC516FXB, Compression Terminal, 1 Flex G,H,I,K,M,DLO, 1 AWG B/C, Cu,1-Hole, 5/16" Stud, Long Barrel

YAV1CTC516FXB, Compression Terminal, 1 Flex G,H,I,K,M,DLO, 1 AWG B/C, Cu,1-Hole, 5/16" Stud, Long Barrel

Brand: Burndy

Catalog ID: YAV1CTC516FXB

1 Flex G,H,I,K,M,DLO, 1 AWG (B/C) CU, One Hole, 5/16 Stud Size, Long Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, Green Color Code, 11 or 375 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connections are clearly marked with stamping and barrel color coding