HUBBELL CANADA
Image of YAV2402M16 YAV2402M16, Compression Terminal
Image of YAV2402M16 YAV2402M16, Compression Terminal

YAV2402M16, Compression Terminal

Brand: Burndy

Catalog ID: YAV2402M16

Copper Tubing Terminal, 2 Hole W/insp window, 240 mm Class 2, 20 Index, 16 mm Stud.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Compatible Standards: IEC61238-1, UL 486A-468B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV2402M16

Connector Type

METRIC

Die Index

20

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810442777

UPC 14 Digit GTIN

00781810442777

Dimensions

Dimension - B Length inch

1.27 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

130.3 mm

Dimension - Length Overall inch

5.13 in

Dimension - Pad Width inch

39.4 in

Dimension - Strip Length inch

1.30 in

Dimension - Stud Size fraction

5/8

Dimension - Z (inch)

0.67 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Material

COPPER

Conductor Size

240 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

METRIC

Number of Pad Holes

2

Logistics

Carton Quantity

5