HUBBELL CANADA
Image of YAV25L2NTCFX YAV25L2NTCFX, Compression Terminal, 1/0 Flex G,H,I,K,M, DLO, 1/0 AWG B/C, Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Standard Barrel

YAV25L2NTCFX, Compression Terminal, 1/0 Flex G,H,I,K,M, DLO, 1/0 AWG B/C, Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Standard Barrel

Brand: Burndy

Catalog ID: YAV25L2NTCFX

1/0 Flex G,H,I,K,M,DLO, 1/0 AWG (B/C) CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Pink Color Code, 12 or 348 Die Index.

  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instructions

General

Application

Wire Termination

Catalog Number

YAV25L2NTCFX

Color Code

Pink

Die Index

12

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810518502

UPC 14 Digit GTIN

00781810518502

Dimensions

Dimension - B Length fraction

11/16 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.56 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

11/16 in

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.66 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1/0 AWG

Conductor - Copper DLO Size Range

1/0 AWG

Conductor - Copper Flex G Size

"1/0 AWG"

Conductor - Copper Flex G Size Range

1/0 AWG

Conductor - Copper Flex H Size

"1/0 AWG"

Conductor - Copper Flex H Size Range

1/0 AWG

Conductor - Copper Flex I Size

"1/0 AWG"

Conductor - Copper Flex I Size Range

1/0 AWG

Conductor - Copper Flex K Size

"1/0 AWG"

Conductor - Copper Flex K Size Range

1/0 AWG

Conductor - Copper Flex M Size

"1/0 AWG"

Conductor - Copper Flex M Size Range

1/0 AWG

Conductor - Copper Solid Size

1/0 AWG

Conductor - Copper Solid Size Range

1/0 AWG

Conductor - Copper Str Compact Size

"1/0 AWG"

Conductor - Copper Str Navy Size

100

Conductor - Copper Str Navy Size Range

100 Navy

Conductor - Copper Str Size Range

1/0 AWG

Conductor - CopperWeld Str Size

1/0 WELD

Conductor - CopperWeld Str Size Range

1/0 WELD

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Wire Size

1/0 AWG

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50

Pallet Quantity

17400