HUBBELL CANADA
Image of YGHR26C58 YGHR26C58 Figure 8 Compression Ground Rod Connector

YGHR26C58 Figure 8 Compression Ground Rod Connector

OR

Brand: Burndy

Catalog ID: YGHR26C58

Copper Compression Connector, 2 AWG(Str)-2/0 AWG(Str), 5/8" Ground Rod.

  • High torque strength ground rod connector accepts a wide range of copper conductors to ground rod
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth Or Concrete

Catalog Number

YGHR26C58

Die Index

998;1012

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

1

Precrimp Die

UPRECRIMP58

Prefilled Oxide Inhibitor

Y

Sub Brand

HYGROUND, HYTAIL

Trade Name

HYTAIL™

Type

Taps

UPC

781810220719

UPC 14 Digit GTIN

00781810220719

Dimensions

Dimension - B Length fraction

22/25 in

Dimension - Ground Rod Size

5/8

Dimension - Height fraction

1-32/33 in

Dimension - Height inch

1.97 in

Dimension - Height mm

50 mm

Conductor Related

Conductor - Copper Str Size Range

2 AWG - 2/0 AWG

Conductor - Rod Size

5/8 in

Conductor - Rod Size Range

5/8 in

Conductor Type

  • CU C Str-Size A
  • Rod-Size B

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL467
  • IEEE 837

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

20

Pallet Quantity

4640