HUBBELL CANADA
Image of ZS620 ZS620 - 2" Aluminum Cord Connector, Cord Range 1.750- 1.875,
* Representative image
Image of ZS620 ZS620 - 2" Aluminum Cord Connector, Cord Range 1.750- 1.875,

ZS620 - 2" Aluminum Cord Connector, Cord Range 1.750- 1.875,

Brand: Killark

Catalog ID: ZS620

2" Aluminum Cord Connector, Cord Range 1.750- 1.875,

Z-series aluminum cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power.

Product details

General

Catalog Number

ZS620

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

UPC

783936973876

Dimensions

Dimensions

3.25 in x 0.8 in x 2.2 in

Gross Weight with Packaging

1.62

Height

2.2 in

Hub Size

2"

Length

3.25 in

Width

0.8 in

Conductor Related

Cable Range

1.750 - 1.875 in

Certifications And Compliance

CSA File Number

LR73478

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logistics

Carton Quantity

5