text.skipToContent text.skipToNavigation

Power where you need it, when you need it!


The tri-power countertop pop-up receptacle from Hubbell Wiring Device - Kellems® provides power from multiple different sources in a single, compact device. Featuring a 120V tamper-resistant receptacle, one USB Type A, one USB Type C and a wireless charging pad, it’s the ideal solution for safe, convenient power in your kitchen, bathroom or commercial desk-top or lab space. Available in seven different finishes.

Spills do happen. Hubbell is the first to market a cULus listed countertop spill-proof receptacle with a watertight interior and self-sealing silicone gaskets that provide a water-resistant seal for up to 8 cups of liquid.


TRI-POWER RECEPTACLE FEATURES


 

  • Spill Water Tested

  • Charge multiple devices at the same time

  • Permanent installation ready (suitable for AC90 or NMD90 wire)

  • Type A and C USB ports

  • Easy installation - simply drop in and tighten

  • LED light indicates power to the ports

  • Suitable for 20 Amp circuit, end of line

  • Durable: Push-down to pop-up function is rated for a minimum of 10,000 cycles

  • cULus listed for countertop installation

  • Tower design ensures a secure fit

 

FLANGE COLOURS AVAILABLE

 

 

REPLACEABLE TOPS