HUBBELL CANADA

More power & less heat with our USB-C Power Delivery receptacles

Our receptacle offers up to 55W of output power from the USB-C port marked PD for Power Delivery. That much power can quickly charge laptops, eliminating the need for computer charging bricks and adapters. Phones and tablets can charge three to four times faster. Each Hubbell USB-C PD receptacle also features an additional Type C or Type A port delivering up to 1.5A/5V.It supports the USB BC 1.2 standard.

The 125 VAC duplex receptacles are offered in 15A or 20A models. These new models feature the same durable construction, patented tamper-resistant technology, and stainless-steel USB ports that users expect from Hubbell, providing years of reliable connections.