HUBBELL CANADA
Image of GO59-3R6G32D G Series Short Spring Returned 3-Position Keyed Selector Switch - Spring Return To Center From Left - 1NO/1NC Contact Rating

G Series Short Spring Returned 3-Position Keyed Selector Switch - Spring Return To Center From Left - 1NO/1NC Contact Rating

Marca: Killark

ID del Catálogo: GO59-3R6G32D

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified