HUBBELL CANADA
Image of 58505KIT 58505KIT
Image of 58505KIT 58505KIT
Image of 58505KIT 58505KIT
Image of 58505KIT 58505KIT

58505KIT

OR

Brand: Raco

Catalog ID: 58505KIT

Generator Hook-Up Box Kit, includes 50A 125/250V, 3-Pole 4-Wire Grounding Steel Zinc plated flanged inlet, Weatherproof box, extension ring, adapter, gaskets, screws, closure plugs and mounting lugs.

  • Locking Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, Screw Terminal, White
  • Backwired terminations for ease of installation
  • Eight box mounting options with detachable lugs
  • #8 Multiple drive terminal screws (Slotted, Phillips, Robertson) and Mounting screws
  • 2 Gang Weatherproof box, Gray, in rugged die cast aluminum construction and state-of-the-art powder coat finish to provide maximum weatherability and scratch resistance. Five 1 in. threaded outlets. Six closure plugs and gaskets included.
  • Metallic flanged Inlet casing provides maximum strength and protection. Its thermoset interior provides superior heat resistance
  • No need to purchase separate components
  • Installation hardware, gasket and multilingual instructions included

Product details

General

Catalog Number

58505KIT

Number Of Poles

3 - Pole

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V0
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum –40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG solid or stranded copper wire only

UPC

805035054772

Dimensions

Dimensions

5.25 in x 4.66 in x 4.66 in

Height

4.66 in

Length

5.25 in

Weight

2.95 lb

Width

4.66 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Screw Terminals

Current / Amperage Rating

50 A

Current Rating

50 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Conductor Related

Wire Size

#10 AWG to #6 AWG