HUBBELL CANADA
Image of BB2030N Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 20A and 30A 3/4" NPT Hub, Angled, MountingScrews Included

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 20A and 30A 3/4" NPT Hub, Angled, MountingScrews Included

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BB2030N

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessory, Back Box, For 20A and 30A 3/4" NPT Hub, Angled, MountingScrews Included, Gray Non-Metallic

Hubbell manufactures an extensive line of back boxes for use with IEC Pin and Sleeve devices. Each back box is designed to give the user the maximum amount of wiring room while achieving grounding to metallic conduit. Hubbell back boxes are available in non-metallic and cast metal versions.

  • Industrial Grade
  • Back Box
  • For 20A and 30A 3/4" NPT Hub

Requires Watertight Hub

General

Application

Non-Metallic

Catalog Number

BB2030N

Color

Gray

EU RoHS Indicator

Yes

Item Type

Knockouts

Material

Thermoplastic

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

Specifications

  • Accessory Item - Non-Metallic Back Box
  • Back Box - 15 Degree Angle
  • Box Hub Size - 1" NPT

Style

For 20 And 30A Watertight Safety Shroud Receptacles And Inlets

Temperature Range

Limited By Device

Type

Back Box

UPC

783585390871

Dimensions

Dimensions

5.67 in x 4.44 in x 3.91 in

Height

3.91 in

Length

5.67 in

Weight

0.8 lb

Width

4.44 in

Conductor Related

Cable Entry

Through Hub

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Raintight and External Icing Test

Standards - RoHS Compliance Status

CM

Operational

Temperature Range

Limited By Device

Configuration

Knockouts

Number Of Outlets

Accepts 1-Device

Logistics

Carton Quantity

1

Pallet Quantity

300