text.skipToContent text.skipToNavigation

ERGO-2 Tool Balancer 5.0 - 10.0 lbs Load Capacity

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLBG07

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLBG07
ERGO-2 Tool Balancer 5.0 - 10.0 lbs Load Capacity
Add to List

More Options

Where to Buy

Product Details

General

Cable Length 8 ft (2.4 m)
Load Capacity 5 - 10 lbs (2.3 - 4.5 kg)
Series ToolAssistPro™
UPC 783585686424

Dimensions

Weight 6 lb

Resources and Downloads

Specifications

Videos