text.skipToContent text.skipToNavigation

BGBL4RK

by Burndy 

Catalog ID: BGBL4RK

High Strength AL6061-T6 Aluminum Lay-In Lug,Conductor Range (Main/Primary): 14 - 1/0 AWG, Voltage Rating: 600 V, Bolt Size: 1/4-28.

Features: The Lay-In QIKLUG, Type BGBL Is Manufactured From High Strength 6061-T6 Aluminum, And Is Ideally Suited For Grounding And Bonding Applications Accommodating Both Copper And Aluminum Conductor Sizes #14 AWG To 250 KCMIL, UL486B Listed, AL9CU Rated, For Copper And Aluminum Conductor Combinations Up To 90 DEG C, 600 V Applications, UL Recognized For Grounding And Bonding, Ensures Reliability, Electro-Tin Plated, Provides Low Contact Resistance, Lay-In Feature, Eases Installation, Width: 0.39 IN Pad, Dimension D: 0.62 IN, Length: 1.1 IN, Height: 0.78 IN, Installation Torque: 35 IN-LB, Set Screw Type: Slot, Thickness: 0.13 IN, Package: Clamshell, Dimension T: 0.13 IN, Dimension N: 0.2 IN, Conductor Type: Copper, Aluminium

Product Details

General

Application For Grounding And Bonding Applications
Sub Brand QIKLUG
Trade Name QIKLUG™
Type BGBL
UPC 781810359648
UPC 12 Digit 7818103596488

Certifications and Compliance

Certification - CSA Approved Yes
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10
Number of Pieces in Package 3

Resources/Downloads

Customer Notices

Sales Drawings