Image of HC59656302 HC59656302 SIZE 5A CONTACTOR,BULL 5210 SILVER TIP

HC59656302 SIZE 5A CONTACTOR,BULL 5210 SILVER TIP

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC59656302

TYPE 5210 DC CONTACTOR, 400 AMP, 230 VOLT, 1 POLE, N.O., SILVER CONTACTS

  • Convenient DIRECT-WIRING for Right or Left Hand Power Connections, Rugged Terminals on both sides for all power connections
  • Completely front-connected, front removable “deadback” base design eliminates all nuts and bolts as well as live parts on the back of the base
  • Encapsulated Magnet Coil
  • Corrosion resistant, durable, welded steel construction armature assembly
  • Hinged Arc-Shield for easy inspection and replacement

General

Catalog Number

HC59656302

Series

5210

Type

NEMA Rated

Dimensions

Depth

9.5 in

Height

15.5 in

Width

6.13 in

Certifications And Compliance

Nema Rating

5A