ICD_4292POPEN_PRODIMAGE
ICD_4292POPEN_PRODIMAGE
ICD_4292P_PRODIMAGE

HC4292001303 TYPE 4292 MAG SIZE 2 CTRL 12VDC YEL ENCL

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC4292001303

TYPE 4292P YARDMASTER PUP, LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE VARISTOR, 5-50 AMPS COLD MAGNET CURRENT, 12 VOLTS DC CONTROL CIRCUIT, NEMA 3R ENCLOSED

The Type 4292 Yardmaster Controllers incorporated heavy-duty time proven components arranged to provide optimum control of your lifting magnets.

  • Automatic Discharge. Rated 5-50 amps DC. Front-Wired, Front-Removable components.
  • Mechanically interlocked “Lift” and “Drop”. NEMA rated mill duty contactors.
  • Permanently connected 700V discharge path completely independent from the line that protects magnet and generator.
  • High-Thermal capacity varistor discharge path.
  • Peak magnet induced voltage limited to under 700 volts.
  • Long electrical contact life. Minimum maintenance.
  • Dribble control standard on 115V & 230V controllers.
  • Ventilated Indoor/Outdoor NEMA 3R Enclosure.
  • 5 to 100 Amps cold magnet current.
  • Heavy-duty time proven components arranged to provide optimum control of your lifting magnets.
  • Mechanically interlocked “Lift” and “Drop” NEMA rated mill duty contactors.

Product details

General

Catalog Number

HC4292001303

Series

4292P Yardmaster Pup

Type

Automatic Discharge

Dimensions

Dimensions

19 in x 14 in x 34.25 in

Height

34.25 in

Length

19 in

Width

14 in

Electrical Ratings

Current / Amperage Rating

5-50 A

Certifications And Compliance

Contactor NEMA Rating

2

Enclosure NEMA Rating

3R

Resources and downloads