ICD_4295OPEN_PRODIMAGE
ICD_4295OPEN_PRODIMAGE
ICD_4295c_PRODIMAGE

HC91816202 TYPE 4295 SIZE 3 MAGNET CONTRL

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC91816202

TYPE 4295 LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE RESISTOR, 85-130 AMPS COLD MAGNET CURRENT, 230 VOLTS DC, NEMA 1A/3R ENCLOSED

Lifting Magnet Controllers incorporate heavy duty time proven components arranged to provide optimum control of lifting magnets.

Product details

General

Series
4295 Euclid
Type
Automatic Discharge

Dimensions

Dimensions
19.12 in x 14.25 in x 30.25 in
Height
30.25 in
Length
19.12 in
Width
14.25 in

Electrical Ratings

Current / Amperage Rating
85-130 A

Certifications And Compliance

Contactor NEMA Rating
3B
Enclosure NEMA Rating
1A/3R
Nema Rating
NEMA 3