Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HCA14YX599U
Catalog Number
HCA14YX599U
Type
Maintained, Reversing
Dimensions
2.94 in x 2.38 in x 3.20 in
Height
3.2 in
Length
2.94 in
Weight
1 lb
Width
2.38 in
Enclosure NEMA Rating
1