Image of HC69ES1GZ4060 HC69ES1GZ4060 PRESSURE SWITCH 3HP 40-60 PSI 80 MAX

HC69ES1GZ4060 PRESSURE SWITCH 3HP 40-60 PSI 80 MAX

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69ES1GZ4060

PRESSURE SWITCH 3HP 40-60 PSI 80 MAX

  • APPLICATION: WATER SYSTEM. -PRO CONTROL-
  • SPECIAL SETTINGS: 40-60 PSI
  • MIN CLOSE: 10 PSI
  • MAX OPEN: 80 PSI
  • 1/4" FEMALE NPT FITTING
  • WITH (2) 1/2" GROMMETS FOR CONDUIT HOLES