Image of 2015 PBC Pushbutton Stations 2015 PBC Assembled Pushbutton Stations
Image of 2015 PBC Pushbutton Stations 2015 PBC Assembled Pushbutton Stations

2015 PBC Assembled Pushbutton Stations

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: 2015 PBC Pushbutton Stations

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, PBC, INDOOR

  • 150VAC or 300VDC
  • NEMA 1 – General Purpose, Indoor Service
  • Steel enclosure body
  • Fiberglass rear access/insulating cover
  • Up to five speed points and eight common circuits for each direction
  • One to twelve button models, plus toggle switch
  • Easy one-hand operation

Product details

General

Application

  • Hoists
  • Winches

Catalog Number

2015 PBC Pushbutton Stations

Item Type

Complete Station

Series

2015-PBC

Certifications And Compliance

Nema Rating

1