ICD_2200_PRODIMAGE
ICD_2200_PRODIMAGE

HC00707503 SPD SWITCH 2200-PRDM-031-22

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC00707503

TYPE 2200 SPEED RESPONSIVE SWITCH, PR SERIES, CENTRIFUGAL ACTION, FLYWEIGHT OPERATED, DIRECTIONAL AND NON-DIRECTIONAL DC CONTACTS, AUTOMATIC RESET

Product details

General

Catalog Number

HC00707503

Enclosure Type

Cast Iron End Plates & Frame with Steel Wrap Cover

Series

2200, PR

Type

Directional And Non-Directional, DC

Electrical Ratings

Current / Amperage Rating

15 A

Current Rating

15 A

Certifications And Compliance

Enclosure NEMA Rating

1 GASKETED

Resources and downloads