ICD_DC_Type716_PRODIMAGE
ICD_DC_Type716_PRODIMAGE

HC14193221512 TYPE 716 1600A DC CONTACTOR.

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC14193221512

TYPE 716, 1600A DC CONTACTOR

Product details

General

Auxiliary Contacts
2 NO & 2 NC
DC Coil Voltage
12
Maximum break current
2400
Maximum interrupting capacity
2400
Maximum make current
10,000
Mounting Method
Mounts on 3 in. wide support with three 3/8 in. screws
Operating Temperature Range Celcius
20
Series
716
Through current capability
30,000
Type
Definite Purpose

Dimensions

Weight
27 lb

Electrical Ratings

Amperage Rating
1600 A
Current / Amperage Rating
1600 A
Maximum Current Rating Amps Continuous
1600 Amps @ 40°C ambient
Operating Voltage
1500
Resistance
3.1
Voltage Rating Description
1500 V