ICD_DC_Type720_PRODIMAGE
ICD_DC_Type720_PRODIMAGE

HC14193757587 TYPE 720 200 AMP DC CONTACTOR.

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC14193757587

TYPE 720, 200A DC CONTACTOR

  • UL recognized/CSA certified. NEMA Size 4 ½. Polarized arc chutes - standard or high capacity.
  • Main Contact Options: SPNO, SPDT, and Series Field Reversal.
  • 5 Million mechanical operations. Front access for serviceability.
  • Silver alloy main contact tips. AC or DC operation.
  • High dielectric and mechanical strength.
  • Rugged and reliable, this industrial quality device is used in applications such as gas/oil drilling and solid-state adjustable speed drives, uninterruptible power supplies, fuel cells, crane controls, transit and rail, and mining machinery.
  • It is rated at 200 Ampere, continuous at 600 VDC in still air (special voltages available – consult factory) and can achieve a maximum interrupting rating of 600 kW.

Product details

General

Arc chute polarity

Negative

Auxiliary Contacts

None

Catalog Number

HC14193757587

DC Coil Voltage

125

Enclosure Type

NEMA 4.5

Mounting Method

Insulated mounting sheet(1/32" thick) provided with contactor

Operating Temperature Range Celcius

20

Series

720

Type

Definite Purpose

Dimensions

Weight

1.68 lb

Electrical Ratings

Amperage Rating

200 A

Current / Amperage Rating

200 A

Operating Voltage

600 VDC

Resistance

226

Voltage Rating Description

600 V

Resources and downloads