ICD_DC_Type264_PRODIMAGE
ICD_DC_Type264_PRODIMAGE

HC14193805534 TYPE 264 400 AMP DC CONTACTOR.

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC14193805534

TYPE 264, 400A DC CONTACTOR

  • UL recognized/CSA certified. Permanent magnet (polarized) arc chutes.
  • Main Contact Options: SPNO, SPDT, and Series Field Reversal.
  • 2 Million mechanical operations. Front access for serviceability. Silver alloy main contact tips. AC or DC operation

Product details

General

Arc chute polarity

Positive

Auxiliary Contacts

None

Catalog Number

HC14193805534

DC Coil Voltage

125

Mounting Method

Three 1/4-20 screws through mounting base

Operating Temperature Range Celcius

20

Series

264

Type

Definite Purpose

Dimensions

Weight

5.7 lb

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Operating Voltage

600

Resistance

507

Voltage Rating Description

600 V

Resources and downloads