ICD_DC_Type720_PRODIMAGE
ICD_DC_Type720_PRODIMAGE

HC14193823586 TYPE 720 200 AMP DC CONTACTOR.

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC14193823586

TYPE 720, 200A DC CONTACTOR

  • UL recognized/CSA certified. NEMA Size 4 ½. Polarized arc chutes - standard or high capacity.
  • Main Contact Options: SPNO, SPDT, and Series Field Reversal.
  • 5 Million mechanical operations. Front access for serviceability.
  • Silver alloy main contact tips. AC or DC operation.
  • High dielectric and mechanical strength.
  • Rugged and reliable, this industrial quality device is used in applications such as gas/oil drilling and solid-state adjustable speed drives, uninterruptible power supplies, fuel cells, crane controls, transit and rail, and mining machinery.
  • It is rated at 200 Ampere, continuous at 600 VDC in still air (special voltages available – consult factory) and can achieve a maximum interrupting rating of 600 kW.

Product details

General

Arc chute polarity

Positive

Auxiliary Contacts

1 NO & 1 NC

Catalog Number

HC14193823586

DC Coil Voltage

125

Enclosure Type

NEMA 4.5

Mounting Method

Three 1/4-20 screws through mounting base

Operating Temperature Range Celcius

20

Series

720

Type

Definite Purpose

Dimensions

Weight

2.14 lb

Electrical Ratings

Amperage Rating

200 A

Current / Amperage Rating

200 A

Operating Voltage

600 VDC

Resistance

226

Voltage Rating Description

600 V

Resources and downloads