Image of HC28311004 HC28311004 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS
Image of HC28311004 HC28311004 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS

HC28311004 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC28311004

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, PBP, PUSH BUTTON ENCLOSURE, E8, NEMA TYPE 3R, 8 BUTTONS, YELLOW

9 Button Enclosure

Product details

General

Catalog Number

HC28311004

Item Type

Enclosure

Material

Rubber

Series

2020-PBP

Dimensions

Weight

3.17 lb

Certifications And Compliance

Nema Rating

3R

Resources and downloads